{
  "schemaVersion": 1,
  "kind": "driver-registry-release-manifest",
  "eventId": "nvidia_prebuilt_camera_modules/64/2nor0x/6.2",
  "generatedAt": "2026-08-20T05:13:54.140816Z",
  "build": {
    "jobName": "nvidia_prebuilt_camera_modules",
    "buildNumber": "64",
    "buildUrl": "http://10.20.30.18:8080/job/nvidia_prebuilt_camera_modules/64/",
    "installerCommit": "b9562d373de92cceac31236b9bd0909853d4d4f5"
  },
  "sourceInventory": {
    "lockPath": "configs/resolved/2nor0x/6.2.lock.json",
    "lockSha256": "56ae6edea8cb60d12bcef551f99974f4434398487160af077d95f36f7d39c84e",
    "driverBranch": "tn_l4t-r36.4.ga_kernel-5.15",
    "driverInventoryDigest": "2d11f50185ff6b44f85a723964ae9c90a7567ce26f6520a3a9e300f11b3e1249",
    "deviceTreeBranch": "tn_l4t-r36.4.3.ga_kernel-5.15",
    "deviceTreeInventoryDigest": "1200ce865801d303d5d2e4f91f3d222c55f024a65a3315d6622d6abdbb3d3961"
  },
  "package": {
    "platformId": "2nor0x",
    "product": "2NOR0x",
    "packageJetpack": "6.2",
    "packageFolder": "JP62",
    "publishPath": "2NOR0x",
    "archivePackage": {
      "url": "https://download.technexion.com/demo_software/EVK/NVIDIA/2NOR0x/pre-built-modules/archives/JP62/tn_camera_modules_jp62_20260820113452.tar.gz",
      "fileName": "tn_camera_modules_jp62_20260820113452.tar.gz",
      "sha256": "93b5830521e7281cc7b5b3af006a3055dfd0895a30be3d8aef3a5ae49de72e38",
      "sizeBytes": 253479
    },
    "archiveContract": {
      "url": "https://download.technexion.com/demo_software/EVK/NVIDIA/2NOR0x/pre-built-modules/archives/JP62/tn_install_contract_20260820113452.json",
      "fileName": "tn_install_contract_20260820113452.json",
      "sha256": "2eebe68c997fd352b82395dea0c6454142ea35305d1c6539b1f3bcf8bc99faab",
      "sizeBytes": 3626
    },
    "latestPackageUrl": "https://download.technexion.com/demo_software/EVK/NVIDIA/2NOR0x/pre-built-modules/latest/JP62/tn_camera_modules_jp62.tar.gz",
    "latestContractUrl": "https://download.technexion.com/demo_software/EVK/NVIDIA/2NOR0x/pre-built-modules/latest/JP62/tn_install_contract.json"
  },
  "projections": [
    {
      "family": "nvidia",
      "categoryId": "lex",
      "categoryLabel": "Lex",
      "platformModelId": "2nor_series",
      "platformModelLabel": "2NOR Series",
      "modules": [
        "tevs",
        "vls-gm2"
      ],
      "defaultModule": "tevs"
    }
  ]
}
