{
  "schemaVersion": 1,
  "kind": "driver-registry-release-manifest",
  "eventId": "nvidia_prebuilt_camera_modules/79/agx_orin_official/6.2.2",
  "generatedAt": "2026-09-09T03:26:13.075051Z",
  "build": {
    "jobName": "nvidia_prebuilt_camera_modules",
    "buildNumber": "79",
    "buildUrl": "http://10.20.30.18:8080/job/nvidia_prebuilt_camera_modules/79/",
    "installerCommit": "bdda746397ef9680a364c5cdca87aafb76ff8c83"
  },
  "sourceInventory": {
    "lockPath": "configs/resolved/agx_orin_official/6.2.2.lock.json",
    "lockSha256": "f9f461fdb0338693b44baa4d8908171d544ec555655f8386208ff89f68dde1d7",
    "driverBranch": "tn_l4t-r36.4.ga_kernel-5.15",
    "driverInventoryDigest": "2d11f50185ff6b44f85a723964ae9c90a7567ce26f6520a3a9e300f11b3e1249",
    "deviceTreeBranch": "tn_l4t-r36.5.ga_kernel-5.15",
    "deviceTreeInventoryDigest": "391aa6475fb807cb7157e936d084d17a9b582883bc93e6e5ad0a6fe2acf02995"
  },
  "package": {
    "platformId": "agx_orin_official",
    "product": "AGXOrin",
    "packageJetpack": "6.2.2",
    "packageFolder": "JP622",
    "publishPath": "AGXOrin",
    "archivePackage": {
      "url": "https://download.technexion.com/demo_software/EVK/NVIDIA/AGXOrin/pre-built-modules/archives/JP622/tn_camera_modules_jp622_20260909101144.tar.gz",
      "fileName": "tn_camera_modules_jp622_20260909101144.tar.gz",
      "sha256": "2df8e1ee1e59566e59f9a600d988bc7a623ab7b272d7664c7056f0b6a0d96778",
      "sizeBytes": 253345
    },
    "archiveContract": {
      "url": "https://download.technexion.com/demo_software/EVK/NVIDIA/AGXOrin/pre-built-modules/archives/JP622/tn_install_contract_20260909101144.json",
      "fileName": "tn_install_contract_20260909101144.json",
      "sha256": "3fabb6aafb6dd7c7ccee3d8efbc198df9a65682e6e21daca7dde9b76973e6577",
      "sizeBytes": 4856
    },
    "latestPackageUrl": "https://download.technexion.com/demo_software/EVK/NVIDIA/AGXOrin/pre-built-modules/latest/JP622/tn_camera_modules_jp622.tar.gz",
    "latestContractUrl": "https://download.technexion.com/demo_software/EVK/NVIDIA/AGXOrin/pre-built-modules/latest/JP622/tn_install_contract.json"
  },
  "projections": [
    {
      "family": "nvidia",
      "categoryId": "nvidia_jetson_devkit",
      "categoryLabel": "NVIDIA Jetson Dev Kit",
      "platformModelId": "agx_orin",
      "platformModelLabel": "AGX Orin EVK",
      "modules": [
        "vls-gm2",
        "vlm-gm2"
      ],
      "defaultModule": "vls-gm2"
    }
  ]
}
