{
  "schemaVersion": 1,
  "kind": "driver-registry-release-manifest",
  "eventId": "nvidia_prebuilt_camera_modules/63/agx_orin_official/7.2.1",
  "generatedAt": "2026-08-20T03:01:12.856952Z",
  "build": {
    "jobName": "nvidia_prebuilt_camera_modules",
    "buildNumber": "63",
    "buildUrl": "http://10.20.30.18:8080/job/nvidia_prebuilt_camera_modules/63/",
    "installerCommit": "b9562d373de92cceac31236b9bd0909853d4d4f5"
  },
  "sourceInventory": {
    "lockPath": "configs/resolved/agx_orin_official/7.2.1.lock.json",
    "lockSha256": "eeec06468d49eef964fbff43aa03b779c41f18488e0bce1d93e88c6a5f1afa34",
    "driverBranch": "tn_l4t-r39.2.ga_kernel-6.8",
    "driverInventoryDigest": "2d11f50185ff6b44f85a723964ae9c90a7567ce26f6520a3a9e300f11b3e1249",
    "deviceTreeBranch": "tn_l4t-r39.2.ga_kernel-6.8_t23x",
    "deviceTreeInventoryDigest": "201820551bf47c1d78898d28443b6ad2ca8ec9b79db8a25e1164d0ab9a65a02f"
  },
  "package": {
    "platformId": "agx_orin_official",
    "product": "AGXOrin",
    "packageJetpack": "7.2.1",
    "packageFolder": "JP721",
    "publishPath": "AGXOrin",
    "archivePackage": {
      "url": "https://download.technexion.com/demo_software/EVK/NVIDIA/AGXOrin/pre-built-modules/archives/JP721/tn_camera_modules_jp721_20260820110044.tar.gz",
      "fileName": "tn_camera_modules_jp721_20260820110044.tar.gz",
      "sha256": "e074d8456141e42f3556a14c06db4d46b61d0bf4a632627883b914e75329f49e",
      "sizeBytes": 204235
    },
    "archiveContract": {
      "url": "https://download.technexion.com/demo_software/EVK/NVIDIA/AGXOrin/pre-built-modules/archives/JP721/tn_install_contract_20260820110044.json",
      "fileName": "tn_install_contract_20260820110044.json",
      "sha256": "be401182b9f1e121c89297f658b40bc507db7273f6655d499b2a03d7b6653323",
      "sizeBytes": 3478
    },
    "latestPackageUrl": "https://download.technexion.com/demo_software/EVK/NVIDIA/AGXOrin/pre-built-modules/latest/JP721/tn_camera_modules_jp721.tar.gz",
    "latestContractUrl": "https://download.technexion.com/demo_software/EVK/NVIDIA/AGXOrin/pre-built-modules/latest/JP721/tn_install_contract.json"
  },
  "projections": [
    {
      "family": "nvidia",
      "categoryId": "nvidia_jetson_devkit",
      "categoryLabel": "NVIDIA Jetson Dev Kit",
      "platformModelId": "agx_orin",
      "platformModelLabel": "AGX Orin EVK",
      "modules": [
        "vls-gm2"
      ],
      "defaultModule": "vls-gm2"
    }
  ]
}
