-----BEGIN PGP SIGNED MESSAGE-----
Hash: SHA1

Version: 4
Signer: D38AD517360FA5D2
Date: Thu Jun  6 10:42:04 2024
Role: builder
Files: 
	3cf918272ffa5de195752d73f3da3e5e 7959c969e092f2a5a8604e2287807ac5b1b384ad 4 debian-binary
	f3bacdadc97b9c42cd072a43170b8e1d 90651e6f82069a4a6bf540f9994f65e8b513f0e5 2731 control.tar.gz
	fd0aec8873f74353f997a6e9bb05b46b 83e57892b84432e1df64ad91b2a3862214e718ff 97260372 data.tar.gz
-----BEGIN PGP SIGNATURE-----

iQEzBAEBAgAdFiEEDPB4haEJzS7Zcr0J04rVFzYPpdIFAmZhIfwACgkQ04rVFzYP
pdI0iAf/Uj/XalwKx2DPuIofkthLIXA0iYXtJ/KjXouZcwEMR+Cja0SRgRz8z+cL
GvTTUcuMvNxW0qhWIqhrF96yMkeTOKOLE9G86tsqfsPRpmulLEEdrKXK19cTjSTr
ELE8BaDV2WsX7HFZy7fcjaqosel3AZB9mWNv+BzFNFa8FHYZGI/9tEkFYghpZd57
x0bO8VIgcu1jneBaf3W1UzbwubkbsEJpHFhSpC1ZyiioVy1YDWa7M9jG6qVT7e7C
11bCAbt70ClyUpczJXmuvIykJptz3O9SGkcNkWoga3bgascRDgJ7rwcEft2QG+6A
tdhD9W2eyVi/XhtNjIxdR46AYRKUaA==
=eOz1
-----END PGP SIGNATURE-----
