-----BEGIN PGP SIGNED MESSAGE-----
Hash: SHA1

Version: 4
Signer: D38AD517360FA5D2
Date: Tue May 12 18:46:57 2026
Role: builder
Files: 
	3cf918272ffa5de195752d73f3da3e5e 7959c969e092f2a5a8604e2287807ac5b1b384ad 4 debian-binary
	5f310252e5e31b55d409261c4626d6bd 2a1e1b9592f242c8c30d6ddb16ef1f01ab7e74fc 2747 control.tar.gz
	fa77a6a12022424fa765dfc9f82e6b6f b843ca80ce97348045e0bcff12abbddf314b4a46 51797690 data.tar.gz
-----BEGIN PGP SIGNATURE-----

iQEzBAEBAgAdFiEEDPB4haEJzS7Zcr0J04rVFzYPpdIFAmoDBSEACgkQ04rVFzYP
pdKk0gf+MY9El7FGHjiTJbO7y79eTc6EcVRZ5xjw1EE2JI4NzaPPxHsHYUe8leIt
LGhPtfz+utoVDMxTO8EoVOn+Nf8M/xfQ3NPsmmM0j9Ym4EI+7WWmTZAew5vyUMSX
O/YtvNu4BIj2wvrgiX7tnEQK9BsMhM11L++zT5vbksAinpujLoT7atSrnShSwOBQ
4eeKJ4j0OrZyENGCIyzArPN1/T5/dBSUT3ednuhdene/3jPs0DsizN8RR+NMo+3m
DDiVQDk5QxPfs/fgCSblH1nvjvOWJN+1e9iDlJJEROCdxh966ab4D4WD+GbZZvW6
yjcKvNnF/y3Ugo3lh/T3+uvGtArwrQ==
=K5JO
-----END PGP SIGNATURE-----
